Product Hierarchy
Product Hierarchy

8422 - Microphone Cable, 2 C #22 Str TC, 85% TC Braid, Cotton Braid, PVC Jkt




Microphone Cable, 2 Conductor 22 AWG (16 x 34) Tinned Copper (High conductivity), PE Insulation, 85% Tinned Copper Braid Shield, Cotton Braid, PVC Jacket

Product Overview

Suitable Applications: Low frequency microphone or musical instruments; Balanced analog audio; Low Noise for high-EMI environments

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)222 AWG16x34TC - Tinned Copper (High Conductivity)
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PE - Polyethylene0.021 in (0.53 mm)0.072 in (1.8 mm)Clear, Black
Outer Shield
Shield TypeMaterialCoverage
BraidCotton85%
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PVC - Polyvinyl Chloride0.029 in (0.74 mm)0.231 in (5.87 mm)
Overall Cable Diameter (Nominal): 0.231 in (5.87 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceMax. Current
Conductor(s)15.9 Ohm/1000ft18 pF/ft (59 pF/m)32 pF/ft (100 pF/m)90 Ohm0.22 µH/ft (0.72 µH/m)2.9 Amps per conductor @ 25°C
Nom Outer Shield DCR: 3.5 Ohm/1000ft (11 Ohm/km)
Voltage
Voltage Rating
1000 V

Mechanical Characteristics

Temperature
Operating
-40°C to +80°C
Bend Radius
Stationary Min.Installation Min.
2.3 in (58 mm)2.3 in (58 mm)
Max. Pull Tension: 93 lbs (42 kg)
Bulk Cable Weight: 30 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: DOS#: 16120-880912-2018

History

Update and Revision: Revision Number: 0.504 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
8422 060500ChromeReel500 ft612825206521C
8422 0601000ChromeReel1,000 ft612825206545C
8422 060U1000ChromeUnReel1,000 ft612825206552
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
microphone-cable-product-bulletin.pdf
No accessories are available for this product