(10)Suitable Applications: | Audio Connecting Cable |
AWG | Stranding | Material | No. of Coax |
---|---|---|---|
25 | 7x33 | TC+TCCS - Tinned Copper (High Conductivity) + Tinned Copper Covered Steel (High Conductivity) | 1 |
Conductor Count: | 1 |
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.125 in |
Type | Material | Coverage [%] |
---|---|---|
Spiral Serve / Screen | Tinned Copper (TC) | 85% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.18 in |
Nominal Conductor DCR |
---|
32.27 Ohm/1000ft |
Nom. Capacitance Conductor to Shield |
---|
16 pF/ft |
Nominal Characteristic Impedance |
---|
80 Ohm |
Max. Recommended Current [A] |
---|
1.9 Amps per Conductor at 25ºC |
Non-UL Voltage Rating |
---|
300 V RMS |
Non-UL Temp Rating: | 80°C |
Operating Temp Range: | -20°C To +80°C |
Bulk Cable Weight: | 15 lbs/1000ft |
Max. Pull Tension: | 5 lbs |
Min Bend Radius (Overall): | 2 in |
CPR Euroclass: | Fca |
Environmental Space: | Indoor (Not Riser or Plenum) |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/96/EC (BFR): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2004-01-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
Plenum (Y/N): | No |
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
8421 060250 | Black | Reel | 250 ft | 612825206538 |
Update and Revision: | Revision Number: 0.260 Revision Date: 09-30-2020 |