25 AWG stranded (7x33) Tinned Copper/Tinned Copper Covered Steel conductor, FPE insulation, double Beldfoil® shield (100% coverage), 26 AWG stranded TC drain wire, PVC jacket.
Life Cycle Status: Discontinued
| Suitable Applications: | Audio Connecting Cable |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 1999-02-19 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 25 | 7x33 | 0.021 in | TC+TCCS - Tinned Copper (High Conductivity) + Tinned Copper Covered Steel (High Conductivity) |
| Material | Nom. Insulation Diameter |
|---|---|
| PE - Polyethylene (Foam) | 0.061 in (1.5 mm) |
| Layer | Outer Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| 1 | Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
| 2 | Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
| Outer Shield Table Notes: | Paper Tape |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.14 in (3.6 mm) |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Max. Current |
|---|---|---|---|---|
| 45.5 Ohm/1000ft (149 Ohm/km) | 20.2 Ohm/1000ft (66.3 Ohm/km) | 29 pF/ft (95 pF/m) | 48 Ohm | 1.5 Amps per Conductor at 25ºC |
| Voltage Rating |
|---|
| 100 V RMS |
| Operating |
|---|
| -20°C To +80°C |
| Max. Pull Tension: | 9.5 lbs (4.3 kg) |
| Bulk Cable Weight: | 9 lbs/1000ft (13 kg/km) |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| CPR Compliance: | CPR Euroclass: Eca |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Outer Shield Separator Material: Paper Tape |
| Update and Revision: | Revision Number: 0.415 Revision Date: 07-30-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8417 060250 | Gray | Reel | 250 ft | 612825206484 |