Product Hierarchy
Product Hierarchy

8416 - Audio & Instrumentation, 2 Conductor 25 AWG TC, Individually Shielded, CM


Dual Channel, 25 AWG stranded (7x33) Tinned Copper/Tinned Copper Covered Steel conductor, polyethylene insulation, individual TC spiral wrapped shield (90% coverage), PVC jacket, polarity rib on red conductor.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
257x33High Conductivity Tinned Copper & Tinned Copper Covered Steel0.021 in2
Conductor Count: 2
Insulation
MaterialNominal Diameter
PE - Polyethylene0.058 in
Color Chart
NumberColor
1Red
2Natural
Inner Shield Material
TypeMaterialCoverage [%]
Spiral Serve / ScreenTC - Tinned Copper90 %
Outer Shield Material
TypeMaterialCoverage [%]
Spiral Serve / ScreenTC - Tinned Copper90 %
Outer Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.106 x 0.213 in

Electrical Characteristics

Capacitance
Nom. Capacitance Conductor to Shield
36 pF/ft
Impedance
Nominal Characteristic Impedance
44 Ohm
Voltage
Non-UL Voltage Rating
90 V RMS

Temperature Range

Non-UL Temp Rating: 80°C
Operating Temp Range: -20°C To +80°C

Mechanical Characteristics

Bulk Cable Weight: 16 lbs/1000ft

Applicable Environmental and Other Programs

Environmental Space: Indoor (Not Riser or Plenum)
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU: Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: Yes
EU RoHS Compliance Date (yyyy-mm-dd): 2004-01-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes

Plenum/Non-Plenum

Plenum (Y/N): No

Part Number

Variants
Item #ColorPutup TypeLengthUPC
8416 008250GrayReel250 ft612825355298

History

Update and Revision: Revision Number: 0.274 Revision Date: 04-28-2020
Date: 2004-01-01
No accessories are available for this product