Mil-Spec Coax, 50 Ohm, RG-142, 19 AWG Solid Silvered Copper Covered Steel Conductor, PTFE Insulation, Double 95% Silvered Copper Braid Shield, FEP Jacket, CMP, Commercial, non-QPL
| Suitable Applications: | Aerospace wireless communication |
| RG Type: | 142 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 18 AWG | Solid | 0.037 in | SCCS - Silvered Copper Covered Steel |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PTFE - Polytetrafluoroethylene | 0.116 in (2.95 mm) | White |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Braid | Silvered Copper (SC) | 95% |
| 2 | Braid | Silvered Copper (SC) | 95% |
| Material | Nom. Diameter |
|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.195 in (4.95 mm) |
| Overall Cable Diameter (Nominal): | 0.195 in (4.95 mm) |
| Frequency | Max. VSWR |
|---|---|
| 1 MHz - 12.4 GHz | per M17/60-RG142 |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.3 dB/100ft |
| 10 MHz | 1.1 dB/100ft |
| 50 MHz | 2.7 dB/100ft |
| 100 MHz | 3.9 dB/100ft |
| 200 MHz | 5.6 dB/100ft |
| 400 MHz | 6.9 dB/100ft |
| 700 MHz | 11.0 dB/100ft |
| 900 MHz | 12.5 dB/100ft |
| 1000 MHz | 13.5 dB/100ft |
| 2000 MHz | 19.3 dB/100ft |
| 3000 MHz | 24.3 dB/100ft |
| 5000 MHz | 32.6 dB/100ft |
| 8000 MHz | 43.2 dB/100ft |
| Frequency | Max. Power Rating |
|---|---|
| 50 MHz | 3,500 W |
| 100 MHz | 2,400 W |
| 400 MHz | 1,100 W |
| 1,000 MHz | 650 W |
| 3,000 MHz | 330 W |
| 8,000 MHz | 180 W |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 19.0 Ohm/1000ft | 2.3 Ohm/1000ft (7.5 Ohm/km) | 29 pF/ft (95 pF/m) | 50 Ohm | 70% |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 300 V (CMP) | 1400 V (Mil-Spec) |
| UL Temperature | Operating |
|---|---|
| 200°C | -70°C to +200°C |
| Installation Min. |
|---|
| 2 in (51 mm) |
| Max. Pull Tension: | 146 lbs (66.2 kg) |
| Bulk Cable Weight: | 42 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor, Outdoor, Sunlight Resistance, Aerial - When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | NFPA 262 |
| NEC / UL Compliance: | CMP |
| CEC / C(UL) Compliance: | CMP |
| Military Compliance: | Commercial, non-QPL product (M17/60-RG142) |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.511 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 84142 001100 | Brown | Reel | 100 ft | 612825206446 | |
| 84142 001500 | Brown | Reel | 500 ft | 612825206460 | C E |
| 84142 0011000 | Brown | Reel | 1,000 ft | 612825206453 | C E |
| Footnote: | C - CRATE REEL PUT-UP., E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. |