24 AWG stranded (45x40) TC alloy conductors, EPDM rubber insulation, conductive textile wrap (100% coverage), TC braid shield (60% coverage), cotton spiral, EPDM jacket.
| Suitable Applications: | Ruggedized, deployable microphone for studio or live performance; Balanced analog audio |
| AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
|---|---|---|---|---|
| 24 | 45x40 | TCA - Tinned Copper Alloy | 0.024 in | 2 |
| Conductor Count: | 2 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.065 in | 0.016 in |
| Number | Color |
|---|---|
| 1 | White |
| 2 | Black |
| Type | Material | Coverage [%] |
|---|---|---|
| Tape | Textile (Conductive) | 100% |
| Braid | Tinned Copper (TC) | 60% |
| Material | Nominal Diameter | Nominal Wall Thickness | Separator Material |
|---|---|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.199 in | 0.017 in | Cotton Serve |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR |
|---|---|---|
| 28.7 Ohm/1000ft | 28.7 Ohm/1000ft | 11.38 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
|---|---|
| 30 pF/ft | 55 pF/ft |
| Nominal Inductance |
|---|
| 0.19 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 55 Ohm |
| Max. Recommended Current [A] |
|---|
| 2.2 Amps per Conductor at 25ºC |
| Non-UL Voltage Rating |
|---|
| 300 V RMS |
| Non-UL Temp Rating: | 90°C |
| Operating Temperature Range: | -40°C To +90°C |
| Bulk Cable Weight: | 25 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 48 lbs |
| Minimum Minor Axis Bend Radius: | 2 in |
| Environmental Space: | Indoor (Not Riser or Plenum) |
| EU Directive 2011/65/EU (RoHS 2): | No |
| EU Directive 2015/863/EU (RoHS 2 amendment): | No |
| EU Directive Compliance: | No |
| EU CE Mark: | No |
| Suitability - Indoor: | Yes |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8413 010100 | Black | Reel | 100 ft | 612825206422 |
| 8413 010500 | Black | Reel | 500 ft | 612825206408 |
| 8413 010U500 | Black | UnReel | 500 ft | 612825206439 |
| Update and Revision: | Revision Number: 0.387 Revision Date: 02-03-2025 |