Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
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
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
(787)Type A
(606)Type A Field Attachables
(383)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
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
(1037)M12
(774)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(182)M12-M8 Cordsets
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
(1212)Fiber Patch Cords
(500)Double-Ended Cordsets
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
(92)Fiber Cassettes
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
(1373)Managed Switches
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
(393)Cellular Routers
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
(134)Vehicle Routers
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
20 AWG, 2 stranded (7x28) high-conductivity TC conductors, FEP Teflon® insulation, TC braid shield (85%), FEP Teflon® jacket.
| Suitable Applications: | Audio, Analog Audio, Microphone |
| Size | Stranding | Material |
|---|---|---|
| 20 | 7x28 | TC - Tinned Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene | .074 in (1.9 mm) | Dark Blue, Clear |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Bare Copper (BC) | 90% |
| Material | Nom. Diameter |
|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.198 in (5.03 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 9.5 Ohm/1000ft (31 Ohm/km) | 18.4 pF/ft (60.4 pF/m) | 33.1 pF/ft (109 pF/m) | 0.2 µH/ft (0.66 µH/m) | 70% |
| Nom Outer Shield DCR: | 3.9 Ohm/1000ft (13 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating |
|---|---|
| 60°C | -70°C to +200°C |
| Max. Pull Tension: | 68 lbs (31 kg) |
| Bulk Cable Weight: | 35 lbs/1000ft (52 kg/km) |
| Environmental Suitability: | Outdoor - Aerial, Indoor, Aerial - Black only, When supported by messenger wire |
| Flammability / Reaction to Fire: | NFPA 262, FT6 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | CMP |
| CEC / C(UL) Compliance: | CMP. |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| Non-Plenum Number: | 8412 |
| Update and Revision: | Revision Number: 0.218 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 8412P 0101000 | Black | Reel | 1,000 ft | 612825397182 |
| 8412P 0091000 | White | Reel | 1,000 ft | 612825397168 |