Product Hierarchy
Product Hierarchy

8412 - Microphone Cable, 2 C #20 Str TC, Rayon & 85% TC Braid, Cotton Serve, EPDM Jkt




Microphone Cable, 2 Conductor 20 AWG (26 x 34) Tinned Copper (High conductivity), EPDM Insulation, Rayon® Braid, 85% Tinned Copper Braid Shield, Cotton Serve, EPDM Jacket

Product Overview

Suitable Applications: Ruggedized, deployable microphone for studio or live performance; Balanced analog audio

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)220 AWG26x34TC - Tinned Copper (High Conductivity)
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)EPDM - Ethylene Propylene Diene Monomer0.023 in (0.58 mm)0.083 in (2.1 mm)White, Black
Outer Shield
Shield TypeMaterialCoverage
BraidRayon®85%
BraidTinned Copper (TC)85%
Outer Jacket
SeparatorMaterialNom. ThicknessNom. Diameter
Cotton ServeEPDM - Ethylene Propylene Diene Monomer0.035 in (0.89 mm)0.262 in (6.65 mm)
Overall Cable Diameter (Nominal): 0.262 in (6.65 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Characteristic ImpedenceNom. InductanceMax. Current
Conductor(s)10.6 Ohm/1000ft33 pF/ft (110 pF/m)58 pF/ft (190 pF/m)67 Ohm0.18 µH/ft (0.59 µH/m)4 Amps per conductor @ 25°C
Nom Outer Shield DCR: 4.5 Ohm/1000ft (15 Ohm/km)
Voltage
Voltage Rating
600 V

Mechanical Characteristics

Temperature
Operating
-50°C to +90°C
Bend Radius
Stationary Min.Installation Min.
2.6 in (66 mm)2.6 in (66 mm)
Max. Pull Tension: 100 lbs (45 kg)
Bulk Cable Weight: 44 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 8412P

History

Update and Revision: Revision Number: 0.523 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
8412 010100BlackReel100 ft612825206361
8412 010250BlackReel250 ft612825206385
8412 010500BlackReel500 ft612825206330C
8412 010U500BlackUnReel500 ft612825396987
8412 0101000BlackReel1,000 ft612825206378C
8412 010U1000BlackUnReel1,000 ft612825206347
8412 0061000Blue, LightReel1,000 ft612825206354C
8412 0021000RedReel1,000 ft612825206316C
8412 0041000YellowReel1,000 ft612825206323C
Footnote: C - CRATE REEL PUT-UP.
Date: 2004-01-01
Broadcast Solutions Guide
microphone-cable-product-bulletin.pdf
No accessories are available for this product