(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
Microphone Cable, 2 Conductor 20 AWG (26 x 34) Tinned Copper (High conductivity), EPDM Insulation, Rayon® Braid, 85% Tinned Copper Braid Shield, Cotton Serve, EPDM Jacket
| Suitable Applications: | Ruggedized, deployable microphone for studio or live performance; Balanced analog audio |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 20 AWG | 26x34 | TC - Tinned Copper (High Conductivity) |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | EPDM - Ethylene Propylene Diene Monomer | 0.023 in (0.58 mm) | 0.083 in (2.1 mm) | White, Black |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Rayon® | 85% |
| Braid | Tinned Copper (TC) | 85% |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Cotton Serve | EPDM - Ethylene Propylene Diene Monomer | 0.035 in (0.89 mm) | 0.262 in (6.65 mm) |
| Overall Cable Diameter (Nominal): | 0.262 in (6.65 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|---|
| Conductor(s) | 10.6 Ohm/1000ft | 33 pF/ft (110 pF/m) | 58 pF/ft (190 pF/m) | 67 Ohm | 0.18 µH/ft (0.59 µH/m) | 4 Amps per conductor @ 25°C |
| Nom Outer Shield DCR: | 4.5 Ohm/1000ft (15 Ohm/km) |
| Voltage Rating |
|---|
| 600 V |
| Operating |
|---|
| -50°C to +90°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.6 in (66 mm) | 2.6 in (66 mm) |
| Max. Pull Tension: | 100 lbs (45 kg) |
| Bulk Cable Weight: | 44 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 8412P |
| Update and Revision: | Revision Number: 0.523 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8412 010100 | Black | Reel | 100 ft | 612825206361 | |
| 8412 010250 | Black | Reel | 250 ft | 612825206385 | |
| 8412 010500 | Black | Reel | 500 ft | 612825206330 | C |
| 8412 010U500 | Black | UnReel | 500 ft | 612825396987 | |
| 8412 0101000 | Black | Reel | 1,000 ft | 612825206378 | C |
| 8412 010U1000 | Black | UnReel | 1,000 ft | 612825206347 | |
| 8412 0061000 | Blue, Light | Reel | 1,000 ft | 612825206354 | C |
| 8412 0021000 | Red | Reel | 1,000 ft | 612825206316 | C |
| 8412 0041000 | Yellow | Reel | 1,000 ft | 612825206323 | C |
| Footnote: | C - CRATE REEL PUT-UP. |