Networking & Data Cable
(700)Industrial Ethernet Cable
(191)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
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
(1174)Fiber Patch Cords
(485)Double-Ended Cordsets
(76)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(502)AV Assemblies
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
25 AWG stranded (7x33) composite copper conductor, EPDM rubber insulation, rayon braid + TC braid shield (80% coverage), cotton serve, cotton serve, EPDM rubber jacket.
| Suitable Applications: | Microphone, Musical Instrument |
| AWG | Stranding | Material | Nominal Diameter | No. of Coax |
|---|---|---|---|---|
| 25 | Stranded | TC+TCCS - Tinned Copper (High Conductivity) + Tinned Copper Covered Steel (High Conductivity) | 0.021 in | 1 |
| Conductor Count: | 1 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.154 in | 0.058 in |
| Type | Material | Coverage [%] |
|---|---|---|
| Braid | Rayon® | 80% |
| Braid | Tinned Copper (TC) | 80% |
| Material | Nominal Diameter | Nominal Wall Thickness | Separator Material |
|---|---|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.245 in | 0.024 in | Cotton Serve |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
|---|---|---|---|
| 45.1 Ohm/1000ft | 45.1 Ohm/1000ft | 5.8 Ohm/1000ft | 5.8 Ohm/1000ft |
| Nom. Capacitance Conductor to Shield |
|---|
| 33 pF/ft |
| Nominal Characteristic Impedance |
|---|
| 52 Ohm |
| Max. Recommended Current [A] |
|---|
| 1.9 Amps per Conductor at 25ºC |
| Non-UL Voltage Rating |
|---|
| 3000 V DC |
| Non-UL Temp Rating: | 60°C |
| Operating Temperature Range: | -30°C To +60°C |
| Bulk Cable Weight: | 37 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 60 lbs |
| Minimum Minor Axis Bend Radius: | 2.5 in |
| Environmental Space: | Indoor (Not Riser or Plenum) |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8410 010500 | Black | Reel | 500 ft | 612825206309 |
| Update and Revision: | Revision Number: 0.365 Revision Date: 02-03-2025 |