Microphone Cable, 2 Conductor 16 AWG stranded (65x34) high-conductivity tinned copper conductors, EPDM rubber insulation, rayon braid, tinned copper braid shield (85% coverage), cotton wrap, CSPE - Chlorosulphonated Polyethylene heavy-duty jacket.
| Suitable Applications: | Ruggedized, deployable microphone for studio or live performance; Balanced analog audio |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 16 | 65x34 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | EPDM - Ethylene Propylene Diene Monomer | 0.037 in (0.94 mm) | 0.133 in (3.38 mm) | Black, White |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Rayon® | 85% |
| Braid | Tinned Copper (TC) | 85% |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Cotton Serve | CSPE - Chlorosulphonated Polyethylene | 0.040 in (1.0 mm) | 0.38 in (9.7 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Max. Current |
|---|---|---|---|---|---|
| Conductor(s) | 4 Ohm/1000ft | 30 pF/ft (98 pF/m) | 55 pF/ft (180 pF/m) | 59 Ohm | 5.6 Amps per Conductor at 25ºC (10°C Temperature Rise) |
| Nom Outer Shield DCR: | 2.4 Ohm/1000ft (7.9 Ohm/km) |
| Voltage Rating |
|---|
| 600 V |
| Operating |
|---|
| -30°C To +60°C |
| Max. Pull Tension: | 150 lbs (68 kg) |
| Bulk Cable Weight: | 93 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | VW-1 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.467 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8408 001500 | Brown | Reel | 500 ft | 612825355274 | C |
| Footnote: | C - CRATE REEL PUT-UP. |