Microphone Cable, Star Quad, 4 Conductor 16 AWG (65 x 34) Tinned Copper (High conductivity), EPDM Insulation, Rayon® Braid, 85% Tinned Copper Braid Shield, Cotton Serve, CPE Jacket
| Suitable Applications: | Low frequency microphone or musical instruments; Balanced analog audio; Low Noise for high-EMI environments |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 16 AWG | 65x34 | TC - Tinned Copper (High Conductivity) |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | EPDM - Ethylene Propylene Diene Monomer | 0.031 in (0.79 mm) | 0.12 in (3.0 mm) | Black, White, Red, Green |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Rayon® | 20% |
| Braid | Tinned Copper (TC) | 85% |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Cotton Serve | CPE - Chlorinated Polyethylene | 0.043 in (1.1 mm) | 0.416 in (10.6 mm) |
| Overall Cable Diameter (Nominal): | 0.416 in (10.6 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|
| Conductor(s) | 4 Ohm/1000ft | 30 pF/ft (98 pF/m) | 44 Ohm | 52% | 5.6 Amps per conductor at 25°C |
| Nom Outer Shield DCR: | 2.63 Ohm/1000ft (8.63 Ohm/km) |
| Voltage Rating |
|---|
| 600 V |
| Operating |
|---|
| -30°C to +60°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.1 in (100 mm) | 4.1 in (100 mm) |
| Max. Pull Tension: | 162 lbs (73.5 kg) |
| Bulk Cable Weight: | 111 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum), Indoor |
| Flammability / Reaction to Fire: | VW-1 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Quad connection scheme: The black and red wires (or wires directly opposite one another) are connected together to form one conductor, and similarly the white and green wires (or remaining wires) are connected together to form the second conductor. |
| Update and Revision: | Revision Number: 0.510 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 8407 010100 | Black | Reel | 100 ft | 612825206262 | |
| 8407 010250 | Black | Reel | 250 ft | 612825206279 | C |
| Footnote: | C - CRATE REEL PUT-UP. |