Networking & Data Cable
(690)Industrial Ethernet Cable
(182)Enterprise Category Cable
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
(13924)Indoor Fiber Cable
(1462)Indoor/Outdoor Fiber Cable
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
24 AWG stranded (45x40) TC alloy conductors, EPDM rubber insulation, conductive textile wrap (100% coverage), TC braid shield (60% coverage), cotton serve, EPDM rubber jacket.
| Suitable Applications: | Low frequency microphone or musical instruments; Balanced analog audio |
| AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
|---|---|---|---|---|
| 24 | 45x40 | TCA - Tinned Copper Alloy | 0.024 in | 3 |
| Conductor Count: | 3 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.065 in | 0.016 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | Red |
| 3 | White |
| Type | Layer | Material | Coverage [%] |
|---|---|---|---|
| Tape | 1 | Textile (Conductive) | 100% |
| Braid | 2 | Tinned Copper (TC) | 60% |
| 3 |
| Material | Nominal Diameter | Nominal Wall Thickness | Separator Material |
|---|---|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.223 in | 0.025 in | Cotton Serve |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR |
|---|---|---|
| 28.7 Ohm/1000ft | 28.7 Ohm/1000ft | 11.38 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
|---|---|
| 30 pF/ft | 55 pF/ft |
| Max. Recommended Current [A] |
|---|
| 2.2 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Non-UL Temp Rating: | 90°C |
| Operating Temperature Range: | -40°C To +90°C |
| Bulk Cable Weight: | 33 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 67 lbs |
| Minimum Minor Axis Bend Radius: | 2.25 in |
| Environmental Space: | Indoor (Not Riser or Plenum) |
| EU Directive 2011/65/EU (RoHS 2): | No |
| EU Directive 2015/863/EU (RoHS 2 amendment): | No |
| EU CE Mark: | No |
| Suitability - Indoor: | Yes |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8406 010100 | Black | Reel | 100 ft | 612825206248 |
| 8406 010500 | Black | Reel | 500 ft | 612825206255 |
| Update and Revision: | Revision Number: 0.392 Revision Date: 02-03-2025 |