(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1281)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
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
(3640)Modular Couplers
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
(1065)M12
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
Mic, 20 AWG stranded (19x32) high-conductivity TC conductors, cabled, polyethylene insulation, rayon braid, TC braid shield (85% coverage), PVC jacket.
| Suitable Applications: | Ruggedized, deployable microphone for studio or live performance; Balanced analog audio |
| AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
|---|---|---|---|---|
| 20 | 19x32 | TC - Tinned Copper (High Conductivity) | 0.037 in | 5 |
| Conductor Count: | 5 |
| Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|
| PE - Polyethylene | 0.069 in | 0.016 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | Clear |
| 3 | Green |
| 4 | Red |
| 5 | Blue |
| Type | Material | Coverage [%] |
|---|---|---|
| Braid | Rayon® | 85% |
| Braid | Tinned Copper (TC) | 85% |
| Material | Nominal Diameter | Min. Wall Thickness | Nominal Wall Thickness | Separator Material |
|---|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.281 in | 0.005 in | 0.035 in | Cotton Serve |
| Filler |
|---|
| Jute |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR |
|---|---|---|
| 10.2 Ohm/1000ft | 10.2 Ohm/1000ft | 3.47 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
|---|---|
| 23 pF/ft | 40 pF/ft |
| Max. Recommended Current [A] |
|---|
| 3.2 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS (UL AWM Style 2094) |
| UL Temperature Rating: | 60°C |
| Operating Temperature Range: | -20°C To +60°C |
| Bulk Cable Weight: | 59 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 139 lbs |
| Minimum Minor Axis Bend Radius: | 2.8 in |
| UL AWM Style Compliance: | AWM 2094 (300 V 60°C) |
| Environmental Space: | Indoor (Not Riser or Plenum) |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| UL Flammability: | UL1685 UL Loading, VW-1 |
| UL voltage rating: | 300 V RMS (UL AWM Style 2094) |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8405 060250 | Chrome | Reel | 250 ft | 612825206224 |
| 8405 060500 | Chrome | Reel | 500 ft | 612825206231 |
| 8405 0601000 | Chrome | Reel | 1,000 ft | 612825206217 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.386 Revision Date: 02-03-2025 |