Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13870)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(6979)Outdoor Fiber Cable
(5136)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3165)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3419)Modular Couplers
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
(43)Type A Accessories
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
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
(981)M12
(719)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(249)M12-M12 Cordsets
(167)M12-M8 Cordsets
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
(51)Assemblies & Cordsets
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(969)SPIDER Fast/Gigabit Switches
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
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
20 AWG stranded (26x34) high-conductivity TC conductors, EPDM rubber insulation, rayon braid, TC braid shield (85% coverage), cotton wrap, CSPE - Chlorosulphonated Polyethylene jacket.
| Suitable Applications: | Ruggedized, deployable microphone for studio or live performance; Balanced analog audio |
| AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
|---|---|---|---|---|
| 20 | 26x34 | TC - Tinned Copper (High Conductivity) | 0.083 in | 2 |
| Conductor Count: | 2 |
| Material | Nominal Diameter |
|---|---|
| EPDM - Ethylene Propylene Diene Monomer | 0.083 in |
| Number | Color |
|---|---|
| 1 | White |
| 2 | Black |
| Type | Material | Coverage [%] |
|---|---|---|
| Braid | Rayon® | 85% |
| Braid | Tinned Copper (TC) | 85% |
| Material | Nominal Diameter | Nominal Wall Thickness | Separator Material |
|---|---|---|---|
| CSPE - Chlorosulphonated Polyethylene | 0.263 in | 0.035 in | Cotton Serve |
| Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR |
|---|---|---|
| 10.2 Ohm/1000ft | 10.2 Ohm/1000ft | 3 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Other Conductor to Shield |
|---|---|
| 30 pF/ft | 55 pF/ft |
| Nominal Inductance |
|---|
| 0.18 µH/ft |
| Nominal Characteristic Impedance |
|---|
| 52 Ohm |
| Max. Recommended Current [A] |
|---|
| 4 Amps per Conductor at 25ºC |
| Non-UL Voltage Rating |
|---|
| 600 V RMS |
| Non-UL Temp Rating: | 60°C |
| Operating Temperature Range: | -20°C To +60°C |
| Bulk Cable Weight: | 50 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 98 lbs |
| Minimum Minor Axis Bend Radius: | 2.63 in |
| Environmental Space: | Indoor (Not Riser or Plenum) |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| UL Flammability: | VW-1 |
| Plenum (Y/N): | No |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 8402 001500 | Brown | Reel | 500 ft | 612825206101 |
| 8402 001U1000 | Brown | UnReel | 1,000 ft | 612825206149 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Update and Revision: | Revision Number: 0.378 Revision Date: 02-03-2025 |