(109)Type TX Thermocouple, 1 Pair 20AWG (7x28) OFHC+Constantan, FEP Insulation Blu, Red Color Code, Blue FEP Outer Jacket, CL3P 200C PLTC SUN RES
Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, actuators, positioners |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 20 AWG | 7x28 | Copper & Constantan |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | FEP - Fluorinated Ethylene Propylene | 0.01 in (0.25 mm) | 0.058 in (1.5 mm) | Blue, Red |
Material |
---|
No Shield |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
FEP - Fluorinated Ethylene Propylene | 0.012 in (0.30 mm) | 0.145 in |
Overall Cable Diameter (Nominal): | 0.145 in |
Element | Nom. Conductor DCR |
---|---|
Copper | 10 Ohm/1000ft |
Constantan | 283 Ohm/1000ft (928 Ohm/km) |
UL Voltage Rating |
---|
300 V |
UL Temperature | Operating |
---|---|
200°C | -70°C To +200°C |
Stationary Min. | Installation Min. |
---|---|
1.45 in (36.8 mm) | 1.45 in |
Max. Pull Tension: | 41 lbs (19 kg) |
Bulk Cable Weight: | 18 lbs/1000ft |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
Flammability / Reaction to Fire: | NFPA 262 (UL 910) |
NEC / UL Compliance: | Article 725 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Update and Revision: | Revision Number: 0.404 Revision Date: 02-15-2024 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
83954 0061000 | Blue, Light | Reel | 1,000 ft | 612825206057 | C |