Product Hierarchy
Product Hierarchy

83953 - Type KX Thermocouple, 1 Pr #16 Str, FEP Ins Yel, Red, Yellow FEP Jkt, CL3P 200C PLTC SUN RES




Type KX Thermocouple, 1 Pair 16AWG (7x24) Chromel+Alumel, FEP Insulation Yel, Red Color Code, Yellow FEP Outer Jacket, CL3P 200C PLTC SUN RES

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1167x24Chromel & Alumel
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
FEP - Fluorinated Ethylene Propylene0.01 in (0.25 mm)0.058 in (1.5 mm)Yellow and Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeTri-Laminate (Alum+Poly+Alum)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
FEP - Fluorinated Ethylene Propylene0.012 in (0.30 mm)0.187 in (4.75 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCR
Chromel146 Ohm/1000ft
Alumel59 Ohm/1000ft (190 Ohm/km)
Nom Outer Shield DCR: 2.08 Ohm/1000ft (6.82 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
200°C-70°C To +200°C
Bend Radius
Stationary Min.Installation Min.
1.87 in (47.5 mm)1.87 in (47.5 mm)
Max. Pull Tension: 215 lbs (97.5 kg)
Bulk Cable Weight: 32 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum)
NEC / UL Compliance: Article 725, CL3P, PLTC
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): ISA MC 96.1-1982 Type KX

Product Notes

Notes: Chromel & Alumel = ""Chromel and Alumel are Hoskins Manufacturing Company trademarks.""

History

Update and Revision: Revision Number: 0.587 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
83953 004500YellowReel500 ft612825206040C
83953 0041000YellowReel1,000 ft612825206033C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product