Product Hierarchy
Product Hierarchy

83951 - Type JX Thermocouple, 1 Pr #16 Str,FEP Ins Wht, Red, OS, Blk FEP Jkt, 300V CL3P 200C PLTC SUN RES




Type JX Thermocouple, 1 Pair 16AWG (7x24) Iron+Constantan, FEP Insulation Wht, Red Color Code, Overall Beldfoil® Shield, Black FEP Outer Jacket, CL3P 200C PLTC SUN RES

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1167x24Iron & Constantan
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
FEP - Fluorinated Ethylene Propylene0.01 in (0.25 mm)0.052 in (1.3 mm)White and Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeTri-Laminate (Alum+Poly+Alum)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
FEP - Fluorinated Ethylene Propylene0.012 in (0.30 mm)0.189 in (4.80 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCR
Iron25 Ohm/1000ft
Constantan107 Ohm/1000ft (351 Ohm/km)
Nom Outer Shield DCR: 2.08 Ohm/1000ft (6.82 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
200°C-70°C To +200°C
Bend Radius
Stationary Min.Installation Min.
1.89 in (48.0 mm)1.89 in (48.0 mm)
Max. Pull Tension: 152 lbs (68.9 kg)
Bulk Cable Weight: 32 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum)
NEC / UL Compliance: Article 725, CL3P, PLTC
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): ISA MC 96.1-1982 Type JX

History

Update and Revision: Revision Number: 0.586 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
83951 010500BlackReel500 ft612825205999C
83951 0101000BlackReel1,000 ft612825205982C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product