Product Hierarchy
Product Hierarchy

83950 - Type JX Thermocouple, 1 Pr #20 Str, FEP Ins Wht, Red, Blk FEP Jkt, 300V CL3P 200C PLTC SUN RES




Type JX Thermocouple, 1 Pair 20AWG (7x28) Iron+Constantan, FEP Insulation Wht, Red Color Code, Black FEP Outer Jacket, CL3P 200C PLTC SUN RES

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)1207x28Iron & Constantan
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
FEP - Fluorinated Ethylene Propylene0.01 in (0.25 mm)0.052 in (1.3 mm)White and Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeTri-Laminate (Alum+Poly+Alum)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
FEP - Fluorinated Ethylene Propylene0.012 in (0.30 mm)0.145 in (3.68 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCR
Iron64 Ohm/1000ft
Constantan272 Ohm/1000ft (892 Ohm/km)
Nom Outer Shield DCR: 2.09 Ohm/1000ft (6.86 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
200°C-70°C To +200°C
Bend Radius
Stationary Min.Installation Min.
1.45 in (36.8 mm)1.45 in (36.8 mm)
Max. Pull Tension: 66 lbs (30 kg)
Bulk Cable Weight: 16 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum)
NEC / UL Compliance: Article 725, CL3P, PLTC
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): ISA MC 96.1-1982 Type JX

History

Update and Revision: Revision Number: 0.593 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
83950 010500BlackReel500 ft612825205968C
83950 0101000BlackReel1,000 ft612825205951C
83950 0105000BlackReel5,000 ft612825205975C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product