Type KX Thermocouple, 1 Pair 20AWG (Solid) Chromel+Alumel, FEP Insulation Yel, Red Color Code, Yellow FEP Outer Jacket, CL3P 200C PLTC SUN RES
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, actuators, positioners |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 20 AWG | Solid | Chromel & Alumel |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.01 in (0.25 mm) | 0.052 in (1.3 mm) | Yellow, Red |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.012 in (0.30 mm) | 0.076 x 0.128 in |
| Overall Cable Diameter (Nominal): | 0.076 x 0.128 in |
| Nom. Conductor DCR |
|---|
| 420 Ohm/1000ft |
| 169 Ohm/1000ft (554 Ohm/km) |
| UL Voltage Rating |
|---|
| 200 V |
| UL Temperature | Operating |
|---|---|
| 200°C | -70°C to +200°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.76 in (19 mm) | 0.76 in |
| Max. Pull Tension: | 575 lbs (261 kg) |
| Bulk Cable Weight: | 12 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | NFPA 262 (UL 910) |
| NEC / UL Compliance: | Article 725 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | ISA MC 96.1-1982 Type KX |
| Notes: | Chromel & Alumel = ""Chromel and Alumel are Hoskins Manufacturing Company trademarks."" |
| Update and Revision: | Revision Number: 0.398 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 83932 0041000 | Yellow | Reel | 1,000 ft | 612825205944 | C |
| Footnote: | C - CRATE REEL PUT-UP. |