Type JX Thermocouple, 1 Pair 20AWG (7x28) Iron+Constantan, FEP Insulation Wht, Red Color Code, Black FEP Outer Jacket, CL3P 200C PLTC SUN RES
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, actuators, positioners |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 20 AWG | 7x28 | Iron & Constantan |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.01 in (0.25 mm) | 0.052 in (1.3 mm) | White and Red |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.012 in (0.30 mm) | 0.14 in |
| Element | Nom. Conductor DCR |
|---|---|
| Iron | 64 Ohm/1000ft |
| Constantan | 272 Ohm/1000ft (892 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 200°C | -70°C To +200°C |
| Max. Pull Tension: | 56 lbs (25 kg) |
| Bulk Cable Weight: | 13 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum) |
| NEC / UL Compliance: | Article 725 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | ISA MC 96.1-1982 Type JX |
| Update and Revision: | Revision Number: 0.397 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 83930 010500 | Black | Reel | 500 ft | 612825205937 | C |
| 83930 0101000 | Black | Reel | 1,000 ft | 612825205920 | C |
| Footnote: | C - CRATE REEL PUT-UP. |