(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
Type E Thermocouple, 1 Pair 20AWG (Solid) Chromel+Constantan, FEP Insulation Pur, Red Color Code, Brown FEP Outer Jacket, CL3P 200C PLTC SUN RES
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, actuators, positioners |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 20 AWG | Solid | Chromel & Constantan |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | FEP - Fluorinated Ethylene Propylene | 0.01 in (0.25 mm) | 0.52 in (13 mm) | Violet, Red |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.012 in (0.30 mm) | 0.076 x 0.128 in |
| Overall Cable Diameter (Nominal): | 0.076 x 0.128 in |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Chromel | 420 Ohm/1000ft | 3.5 Amps per Conductor at 30ºC |
| Constantan | 308 Ohm/1000ft (1010 Ohm/km) |
| UL Voltage Rating |
|---|
| 200 V |
| UL Temperature | Operating |
|---|---|
| 200°C | -70°C To +200°C |
| Stationary Min. | Installation Min. |
|---|---|
| 0.097 in (2.5 mm) | 0.097 in |
| Max. Pull Tension: | 120 lbs (54 kg) |
| Bulk Cable Weight: | 13 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance |
| Flammability / Reaction to Fire: | NFPA 262 (UL 910) |
| NEC / UL Compliance: | Article 725, CL3P |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| Other Standard Compliance(s): | ISA MC 96.1-1982 Type E |
| Notes: | Chromel & Constantan = ""Constantan is a Hoskins Manufacturing Company trademark."" |
| Update and Revision: | Revision Number: 0.398 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 83915 001500 | Brown | Reel | 500 ft | 612825205913 | |
| 83915 0011000 | Brown | Reel | 1,000 ft | 612825205906 | C |
| Footnote: | C - CRATE REEL PUT-UP. |