Product Hierarchy
Product Hierarchy

83910 - Type T Thermocouple, 1 Pr #20 Sol, FEP Ins Blu, Red, Brn FEP Jkt, 300V CL3P 200C PLTC SUN RES




Type T Thermocouple, 1 Pair 20AWG (Solid) OFHC+Constantan, FEP Insulation Blu, Red Color Code, Brown FEP Outer Jacket, CL3P 200C PLTC SUN RES

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)120SolidCopper & Constantan
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
FEP - Fluorinated Ethylene Propylene0.01 in (0.25 mm)0.052 in (1.3 mm)Blue and Red
Outer Jacket
MaterialNom. ThicknessNom. Diameter
FEP - Fluorinated Ethylene Propylene0.012 in (0.30 mm)0.128 in (3.25 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCR
Copper10 Ohm/1000ft
Constantan293 Ohm/1000ft (961 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
200°C-70°C To +200°C
Bend Radius
Stationary Min.Installation Min.
1.28 in (32.5 mm)1.28 in (32.5 mm)
Max. Pull Tension: 34 lbs (15 kg)
Bulk Cable Weight: 12 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum)
NEC / UL Compliance: Article 725, CL3P, PLTC
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): ISA MC 96.1-1982 Type T

History

Update and Revision: Revision Number: 0.574 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
83910 001100BrownReel100 ft612825205883
83910 0011000BrownReel1,000 ft612825205890C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product