Product Hierarchy
Product Hierarchy

83804 - Electronic, 4 C #12 Str TC, FEP Ins, OS+TC Brd, Red FEP Jkt, CMP FPLP




High Temperature Electronic, 4 Conductor 12AWG (7x20) Tinned Copper, FEP Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, Red FEP Outer Jacket, CMP FPLP

Product Overview

Suitable Applications: fire alarms; extreme high/low temperature environments; indoor/outdoor applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …)

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)412 AWG7x20TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)FEP - Fluorinated Ethylene Propylene0.016 in (0.41 mm)0.123 in (3.12 mm)Black, White, Red, Green
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
FEP - Fluorinated Ethylene Propylene0.017 in (0.43 mm)0.365 in (9.27 mm)
Overall Cable Diameter (Nominal): 0.365 in (9.27 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Conductor(s)1.74 Ohm/1000ft32 pF/ft (100 pF/m)55 pF/ft (180 pF/m)22 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 3.2 Ohm/1000ft (10 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMP), 300 V (AWM 1424)

Mechanical Characteristics

Temperature
UL TemperatureOperating
200°C-70°C to +200°C
Bend Radius
Stationary Min.Installation Min.
3.6 in (91 mm)3.6 in (91 mm)
Max. Pull Tension: 406 lbs (184 kg)
Bulk Cable Weight: 138 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Oil Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: NFPA 262 (UL 910), FT6
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 760, Article 800
CEC / C(UL) Compliance: CMP.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Gas Resistant

History

Update and Revision: Revision Number: 0.527 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
83804 002500RedReel500 ft612825205791C
83804 0021000RedReel1,000 ft612825205784C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product