(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 15 | 16 | 19x29 | TC - Tinned Copper |
Element | Material | Thickness | Color Code |
---|---|---|---|
Conductor(s) | FEP - Fluorinated Ethylene Propylene | 0.007 in | Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe, Orange/Black Stripe, Blue/Black Stripe, Black/White Stripe, Red/White Stripe, Green/White Stripe, Blue/White Stripe |
Shield Type | Material | Coverage |
---|---|---|
Tape + Braid | Bi-Laminate (Alum+Poly) + Tinned Copper (TC) | 100% + 85% |
Material | Thickness | Nom. Diameter |
---|---|---|
FEP - Fluorinated Ethylene Propylene | 0.014 in | 0.407 in |
Cable Diameter (Nominal): | 0.407 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 4.43 Ohm/1000ft | 35 pF/ft | 63 pF/ft | 4.5 Amps per Conductor at 25ºC |
Nom Outer Shield DCR: | 2.67 Ohm/1000ft |
UL Voltage Rating |
---|
300 V (CMP) |
UL Rating | Operating |
---|---|
150°C | -70°C to +200°C |
Stationary Min. |
---|
4.25 in |
Max. Pull Tension: | 456 lbs |
Bulk Cable Weight: | 181 lbs/1000ft |
Environmental Suitability: | Outdoor, Oil Resistance, Burial |
Flammability / Fire Resistance: | NFPA262, FT6 |
NEC / UL Compliance: | Article 800, CMP |
CEC / C(UL) Compliance: | CMP |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Notes: | Gas Resistant |
Update and Revision: | Revision Number: 0.341 Revision Date: 09-30-2020 |