Product Hierarchy
Product Hierarchy

83709 - Electronic, 9 C #16 Str TC, FEP Ins, OS+TC Brd, FEP Jkt, CMP




High Temperature Electronic, 9 Conductor 16AWG (19x29) Tinned Copper, FEP Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, FEP Outer Jacket, CMP

Product Overview

Suitable Applications: extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)916 AWG19x29TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)FEP - Fluorinated Ethylene Propylene0.007 in (0.18 mm)0.069 in (1.8 mm)Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
FEP - Fluorinated Ethylene Propylene0.020 in (0.51 mm)0.320 in (8.13 mm)
Overall Cable Diameter (Nominal): 0.320 in (8.13 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Conductor(s)4.43 Ohm/1000ft35 pF/ft (110 pF/m)63 pF/ft (210 pF/m)4.5 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 4.1 Ohm/1000ft (13 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-70°C to +200°C
Bend Radius
Stationary Min.Installation Min.
3.2 in (81 mm)3.2 in (81 mm)
Max. Pull Tension: 273 lbs (124 kg)
Bulk Cable Weight: 115 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Oil Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: NFPA 262 (UL 910), FT6, IEC 60332-1-2
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Gas Resistant

History

Update and Revision: Revision Number: 0.506 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
83709 002500RedReel500 ft612825205593C
83709 0021000RedReel1,000 ft612825205586C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product