Networking & Data Cable
(708)Industrial Ethernet Cable
(192)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(693)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(298)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
(39)Connectors & Outlets
(3590)Modular Couplers
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
(1048)M12 Power
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
(320)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(125)Double-Ended Cordsets
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
(1205)Fiber Patch Cords
(488)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(517)AV Assemblies
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
(1366)Managed Switches
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
(391)Cellular Routers
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
High Temperature Electronic, 2 Conductor 16AWG (19x29) Tinned Copper, FEP Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, FEP Outer Jacket, CMP
| Suitable Applications: | extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 16 AWG | 19x29 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | FEP - Fluorinated Ethylene Propylene | 0.007 in (0.18 mm) | 0.069 in (1.8 mm) | Black, White |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Braid | Tinned Copper (TC) | 85% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.015 in (0.38 mm) | 0.198 in (5.03 mm) |
| Overall Cable Diameter (Nominal): | 0.198 in (5.03 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|---|
| Conductor(s) | 4.43 Ohm/1000ft | 35 pF/ft (110 pF/m) | 63 pF/ft (210 pF/m) | 6.4 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 3.9 Ohm/1000ft (13 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 150°C | -70°C to +200°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.0 in (51 mm) | 2.0 in (51 mm) |
| Max. Pull Tension: | 105 lbs (47.6 kg) |
| Bulk Cable Weight: | 37 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Oil Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | NFPA 262 (UL 910), FT6, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP. |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Gas Resistant |
| Update and Revision: | Revision Number: 0.519 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 83702 002100 | Red | Reel | 100 ft | 612825205463 | C |
| 83702 002500 | Red | Reel | 500 ft | 612825205494 | C |
| 83702 0021000 | Red | Reel | 1,000 ft | 612825205470 | C |
| 83702 0023000 | Red | Reel | 3,000 ft | 612825205487 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |