(14341)Indoor Fiber Cable
(1665)Indoor/Outdoor Fiber Cable
(7169)Outdoor Fiber Cable
(5207)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(813)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1274)Instrumentation Cable
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
(824)VFD Cable
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
High Temperature Electronic, 6 Conductor 18AWG (19x30) Tinned Copper, FEP Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, FEP Outer Jacket, CMP
| Suitable Applications: | extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 6 | 18 AWG | 19x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | FEP - Fluorinated Ethylene Propylene | 0.007 in (0.18 mm) | 0.057 in (1.4 mm) | Black, White, Red, Green, Orange, Blue |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Braid | Tinned Copper (TC) | 87% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.015 in (0.38 mm) | 0.230 in (5.84 mm) |
| Overall Cable Diameter (Nominal): | 0.230 in (5.84 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| Conductor(s) | 7.06 Ohm/1000ft | 33 pF/ft (110 pF/m) | 60 pF/ft (200 pF/m) | 0.14 µH/ft (0.46 µH/m) | 3.8 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 4.2 Ohm/1000ft (14 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 150°C | -70°C to +200°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.3 in (58 mm) | 2.3 in (58 mm) |
| Max. Pull Tension: | 192 lbs (87.1 kg) |
| Bulk Cable Weight: | 58 lbs/1000ft |
| Environmental Suitability: | Indoor, Outdoor, Oil Resistance, Burial |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | NFPA 262 (UL 910), FT6, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Gas Resistant |
| Update and Revision: | Revision Number: 0.518 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 83656 002100 | Red | Reel | 100 ft | 612825205357 | |
| 83656 002500 | Red | Reel | 500 ft | 612825205388 | C |
| 83656 0021000 | Red | Reel | 1,000 ft | 612825205364 | C |
| 83656 0024000 | Red | Reel | 4,000 ft | 612825205371 | C |
| Footnote: | C - CRATE REEL PUT-UP. |