Product Hierarchy
Product Hierarchy

83653 - Electronic, 3 C #18 Str TC, FEP Ins, OS+TC Brd, FEP Jkt, CMP




High Temperature Electronic, 3 Conductor 18AWG (19x30) Tinned Copper, FEP Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, FEP Outer Jacket, CMP

Product Overview

Suitable Applications: extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)318 AWG19x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)FEP - Fluorinated Ethylene Propylene0.007 in (0.18 mm)0.057 in (1.4 mm)Black, White, Red
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
FEP - Fluorinated Ethylene Propylene0.014 in (0.36 mm)0.182 in (4.62 mm)
Overall Cable Diameter (Nominal): 0.182 in (4.62 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
Conductor(s)7.06 Ohm/1000ft33 pF/ft (110 pF/m)60 pF/ft (200 pF/m)0.124 µH/ft (0.407 µH/m)5 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 5.5 Ohm/1000ft (18 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-70°C to +200°C
Bend Radius
Stationary Min.Installation Min.
1.8 in (46 mm)1.8 in (46 mm)
Max. Pull Tension: 109 lbs (49.4 kg)
Bulk Cable Weight: 35 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Oil Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: NFPA 262 (UL 910), FT6, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Gas Resistant

History

Update and Revision: Revision Number: 0.517 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
83653 002100RedReel100 ft612825205272C
83653 002500RedReel500 ft612825205296C
83653 0021000RedReel1,000 ft612825205289C
83653 0025000RedReel5,000 ft612825205302
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product