Product Hierarchy
Product Hierarchy

83652 - Electronic, 2 C #18 Str TC, FEP Ins, OS+TC Brd, FEP Jkt, CMP




High Temperature Electronic, 2 Conductor 18AWG (19x30) Tinned Copper, FEP Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, FEP Outer Jacket, CMP

Product Overview

Suitable Applications: extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)218 AWG19x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)FEP - Fluorinated Ethylene Propylene0.007 in (0.18 mm)0.057 in (1.4 mm)Black, White
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
FEP - Fluorinated Ethylene Propylene0.015 in (0.38 mm)0.173 in (4.39 mm)
Overall Cable Diameter (Nominal): 0.173 in (4.39 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
Conductor(s)7.06 Ohm/1000ft33 pF/ft (110 pF/m)60 pF/ft (200 pF/m)0.124 µH/ft (0.407 µH/m)5 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 5.8 Ohm/1000ft (19 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-70°C to +200°C
Bend Radius
Stationary Min.Installation Min.
1.7 in (43 mm)1.7 in (43 mm)
Max. Pull Tension: 79 lbs (36 kg)
Bulk Cable Weight: 26 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Oil Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: NFPA 262 (UL 910), FT6, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Gas Resistant

History

Update and Revision: Revision Number: 0.520 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
83652 002100RedReel100 ft612825205227C
83652 002500RedReel500 ft612825205258C
83652 0021000RedReel1,000 ft612825205234C
83652 0022000RedReel2,000 ft612825205241
83652 0025000RedReel5,000 ft612825205265
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product