Product Hierarchy
Product Hierarchy

83559 - Electronic, 9 C #22 Str TC, FEP Ins, OS+TC Brd, FEP Jkt, CMP




High Temperature Electronic, 9 Conductor 22AWG (7x30) Tinned Copper, FEP Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, FEP Outer Jacket, CMP

Product Overview

Suitable Applications: extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)922 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)FEP - Fluorinated Ethylene Propylene0.007 in (0.18 mm)0.042 in (1.1 mm)Black, White, Red, Green, Orange, Blue, White/Black Stripe, Red/Black Stripe, Green/Black Stripe
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
BraidTinned Copper (TC)85%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
FEP - Fluorinated Ethylene Propylene0.014 in (0.36 mm)0.211 in (5.36 mm)
Overall Cable Diameter (Nominal): 0.211 in (5.36 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Conductor(s)15.5 Ohm/1000ft23 pF/ft (75 pF/m)40 pF/ft (130 pF/m)1.9 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 18 Ohm/1000ft (59 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-70°C to +200°C
Bend Radius
Stationary Min.Installation Min.
2.11 in (53.6 mm)2.11 in (53.6 mm)
Max. Pull Tension: 82 lbs (37 kg)
Bulk Cable Weight: 46 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor, Outdoor, Sunlight Resistance, Oil Resistance
Sustainability: CA Prop 65
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), FT6
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Gas Resistant

History

Update and Revision: Revision Number: 0.524 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
83559 002100RedReel100 ft612825205012
83559 002500RedReel500 ft612825205036C
83559 0021000RedReel1,000 ft612825205029C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product