Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13870)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(6979)Outdoor Fiber Cable
(5136)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3165)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3419)Modular Couplers
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
(43)Type A Accessories
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
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
(981)M12
(719)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(249)M12-M12 Cordsets
(167)M12-M8 Cordsets
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
(51)Assemblies & Cordsets
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(969)SPIDER Fast/Gigabit Switches
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
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
High Temperature Electronic, 4 Conductor 22AWG (7x30) Tinned Copper, FEP Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, FEP Outer Jacket, CMP
| Suitable Applications: | extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 22 AWG | 7x30 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | FEP - Fluorinated Ethylene Propylene | 0.0065 in (0.17 mm) | 0.042 in (1.1 mm) | Black, White, Red, Green |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Braid | Tinned Copper (TC) | 85% |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Polyester Tape | FEP - Fluorinated Ethylene Propylene | 0.015 in (0.38 mm) | 0.161 in (4.09 mm) |
| Overall Cable Diameter (Nominal): | 0.161 in (4.09 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|---|
| Conductor(s) | 15.5 Ohm/1000ft | 23 pF/ft (75 pF/m) | 40 pF/ft (130 pF/m) | 2.2 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 17.8 Ohm/1000ft (58.4 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (CMP) |
| UL Temperature | Operating |
|---|---|
| 150°C | -70°C to +200°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.61 in (40.9 mm) | 1.61 in (40.9 mm) |
| Max. Pull Tension: | 36 lbs (16 kg) |
| Bulk Cable Weight: | 25 lbs/1000ft |
| Environmental Suitability: | Indoor - Plenum, Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEC / UL Compliance: | Article 800, CMP |
| CEC / C(UL) Compliance: | CMP |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Gas Resistant |
| Update and Revision: | Revision Number: 0.512 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 83554 002100 | Red | Reel | 100 ft | 612825204954 | |
| 83554 002500 | Red | Reel | 500 ft | 612825204978 | C |
| 83554 0021000 | Red | Reel | 1,000 ft | 612825204961 | C |
| Footnote: | C - CRATE REEL PUT-UP. |