(12303)Indoor Fiber Cable
(1405)Indoor/Outdoor Fiber Cable
(6434)Outdoor Fiber Cable
(4173)SMPTE Cable
(16)Tactical Fiber Cable
(314)Flexible Automation Cable
(3156)600V Control (AWM Style) Cable
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
(1027)Fiber Patch Cords
(435)Double-Ended Cordsets
(76)Pigtails
(15)Pre-Terminated Assemblies
(460)AV Assemblies
(10)Patch Panels & Components
(662)Copper Patch Panels
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
(40)Industrial Networking
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
(188)Server Cabinets
(3)Wall Mount Cabinets
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
(98)Fiber Splicers & Tool Kits
(23)Label & Identification
(7)Fanout & Breakout Kits
(6)Connectivity Accessories
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
(4)High Temperature Electronic, 3 Conductor 22AWG (7x30) Tinned Copper, FEP Insulation, Overall Beldfoil®+Tinned Copper Braid(85%) Shield, FEP Outer Jacket, CMP
Suitable Applications: | extreme high/low temperature environments; chemical resistant; outdoor and burial applications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 22 AWG | 7x30 | TC - Tinned Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | FEP - Fluorinated Ethylene Propylene | 0.007 in (0.18 mm) | 0.042 in (1.1 mm) | Black, White, Red |
Shield Type | Material | Coverage |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% |
Braid | Tinned Copper (TC) | 85% |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
FEP - Fluorinated Ethylene Propylene | 0.014 in (0.36 mm) | 0.150 in (3.81 mm) |
Overall Cable Diameter (Nominal): | 0.150 in (3.81 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 15.5 Ohm/1000ft | 23 pF/ft (75 pF/m) | 40 pF/ft (130 pF/m) | 2.8 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V (CMP) |
UL Temperature | Operating |
---|---|
150°C | -70°C to +200°C |
Stationary Min. | Installation Min. |
---|---|
1.5 in (38 mm) | 1.5 in (38 mm) |
Max. Pull Tension: | 27.3 lbs (12.4 kg) |
Bulk Cable Weight: | 20 lbs/1000ft |
Environmental Suitability: | Indoor - Plenum, Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
Sustainability: | CA Prop 65 |
Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), FT6 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 800, CMP |
CEC / C(UL) Compliance: | CMP |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Notes: | Gas Resistant |
Update and Revision: | Revision Number: 0.518 Revision Date: 11-27-2023 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
83553 002100 | Red | Reel | 100 ft | 612825204916 | C |
83553 002500 | Red | Reel | 500 ft | 612825204930 | C |
83553 0021000 | Red | Reel | 1,000 ft | 612825204923 | C |
83553 0025000 | Red | Reel | 5,000 ft | 612825204947 | C Z |