(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)Suitable Applications: | RS-232 extended distance applications; computer communications; low voltage analog signals (4-20ma, 0-10v, ...); low voltage digital control (24v, …); line level audio; panel wiring |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Pair(s) | 12 | 24 | 7x32 | TC - Tinned Copper |
Conductor(s) | 1 | 24 | 7x32 | TC - Tinned Copper |
Element | Material | Thickness | Color Code |
---|---|---|---|
Pair(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.0105 in | White/Blue Stripe & Blue/White Stripe, White/Orange Stripe & Orange/White Stripe, White/Green Stripe & Green/White Stripe, White/Brown Stripe & Brown/White Stripe, White/Gray Stripe & Gray/White Stripe, Red/Blue Stripe & Blue/Red Stripe, Red/Orange Stripe & Orange/Red Stripe, Red/Green Stripe & Green/Red Stripe, Red/Brown Stripe & Brown/Red Stripe, Red/Gray Stripe & Gray/Red Stripe, Black/Blue Stripe & Blue/Black Stripe, Black/Orange Stripe & Orange/Black Stripe |
Conductor(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.0105 in | Gray |
Shield Type | Material | Coverage |
---|---|---|
Tape + Braid | Bi-Laminate (Alum+Poly) + Tinned Copper (TC) | 100% + 65% |
Material | Thickness | Nom. Diameter |
---|---|---|
PVC - Polyvinyl Chloride | 0.040 in | 0.407 in |
Cable Diameter (Nominal): | 0.407 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Pair(s) | 24 Ohm/1000ft | 30 pF/ft | 50 pF/ft | 75 Ohm | 60% | 1.1 Amps per Conductor at 25ºC |
Nom Outer Shield DCR: | 3.6 Ohm/1000ft |
UL Voltage Rating |
---|
300 V (CMG), 300 V (UL AWM 2464) |
UL Rating | Operating |
---|---|
80°C (UL AWM 2464) | -30°C to +80°C |
Stationary Min. |
---|
4.25 in |
Bulk Cable Weight: | 100 lbs/1000ft |
Environmental Suitability: | Indoor |
Flammability / Fire Resistance: | UL1685 FT4 Loading, FT4, IEC 60332-1-2 |
NEC / UL Compliance: | Article 800, CMG |
AWM Compliance: | 2464, AWM I A |
CEC / C(UL) Compliance: | CMG |
CPR Euroclass: | Eca |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | C(RU) AWM I, A 80C 300V |
Update and Revision: | Revision Number: 0.295 Revision Date: 09-30-2020 |