Product Hierarchy
Product Hierarchy

83395 - Electronic, 3 C #22 Str TC, FEP Ins, OS, Silicone Jkt, AWM 4516




High Temperature Electronic, 3 Conductor 22AWG (7x30) Tinned Copper, FEP Insulation, Overall Beldfoil® Shield, Silicone Outer Jacket, AWM 4516

Product Overview

Suitable Applications: extreme high/low temperature environments; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)322 AWG7x30TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)FEP - Fluorinated Ethylene Propylene0.016 in (0.41 mm)0.060 in (1.5 mm)Black, Red, White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeTextile (Conductive)100%
TapeBi-Laminate (Alum+Nomex®)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
Silicone Rubber0.032 in (0.81 mm)0.208 in (5.28 mm)
Overall Cable Diameter (Nominal): 0.208 in (5.28 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
Conductor(s)18.1 Ohm/1000ft22 pF/ft (72 pF/m)40 pF/ft (130 pF/m)2.8 Amps per Conductor at 25ºC
Voltage
UL Voltage RatingVoltage Rating
600 V (UL AWM 4516)600 V (Between Conductors), 2000 V DC (Through Jacket)

Mechanical Characteristics

Temperature
UL TemperatureOperating
150°C-70°C to +150°C
Bend Radius
Stationary Min.Installation Min.
2.08 in (52.8 mm)2.08 in (52.8 mm)
Max. Pull Tension: 36 lbs (16 kg)
Bulk Cable Weight: 28 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Plenum, Indoor
Sustainability: CA Prop 65
Flammability / Reaction to Fire: VW-1 (Singles)
CPR Compliance: CPR Euroclass: Eca
AWM Compliance: AWM 4516
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc.

History

Update and Revision: Revision Number: 0.539 Revision Date: 04-19-2023

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
83395 002100RedReel100 ft612825204602
83395 002500RedReel500 ft612825204619
Date: 2005-04-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product