(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Suitable Applications: | extreme high/low temperature environments; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 22 | 7x30 | TC - Tinned Copper |
Element | Material | Thickness | Color Code |
---|---|---|---|
Conductor(s) | FEP - Fluorinated Ethylene Propylene | 0.016 in | Black, White |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape + Tape | Textile (Conductive) + Bi-Laminate (Alum+Poly) | 100% + 100% | 22 AWG (7x30) TC |
Material | Thickness | Nom. Diameter |
---|---|---|
Silicone Rubber | 0.030 in | 0.199 in |
Cable Diameter (Nominal): | 0.199 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 17.5 Ohm/1000ft | 22 pF/ft | 40 pF/ft | 2.8 Amps per Conductor at 25ºC |
UL Voltage Rating | Non-UL Voltage Rating |
---|---|
600 V (UL AWM 4516) | 350 V (Between Conductors), 2000 V DC (Through Jacket) |
UL Rating | Operating |
---|---|
150°C (UL AWM 4516) | -70°C to +150°C |
Stationary Min. | Installation Min. |
---|---|
2 in | 2 in |
Max. Pull Tension: | 27 lbs |
Bulk Cable Weight: | 26 lbs/1000ft |
Environmental Suitability: | Indoor |
Sustainability: | CA Prop 65 |
AWM Compliance: | 4516 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | NEMA HP3 |
Update and Revision: | Revision Number: 0.347 Revision Date: 09-30-2020 |