High Temperature Electronic, 2 Conductor 20AWG (7x28) Tinned Copper, FEP Insulation, Overall Beldfoil® Shield, Silicone Outer Jacket, AWM 4516
| Suitable Applications: | extreme high/low temperature environments; low voltage analog signals (4-20ma, 0-10v, ...); low voltage control (24v, …); line level audio; voice communications; panel wiring |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 20 AWG | 7x28 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | FEP - Fluorinated Ethylene Propylene | 0.020 in (0.51 mm) | 0.077 in (2.0 mm) | Black, Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Textile (Conductive) | 100% | |
| Tape | Bi-Laminate (Alum+Nomex®) | 100% | 20 AWG (7x28) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| Silicone Rubber | 0.037 in (0.94 mm) | 0.242 in (6.15 mm) |
| Overall Cable Diameter (Nominal): | 0.242 in (6.15 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| Conductor(s) | 11.2 Ohm/1000ft | 22 pF/ft (72 pF/m) | 40 pF/ft (130 pF/m) | 0.2 µH/ft (0.66 µH/m) | 3.8 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 8.49 Ohm/1000ft (27.9 Ohm/km) |
| UL Voltage Rating | Voltage Rating |
|---|---|
| 600 V (UL AWM 4516) | 2000 V DC (Through Jacket) |
| UL Temperature | Operating |
|---|---|
| 150°C | -70°C to +150°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.42 in (61.5 mm) | 2.42 in (61.5 mm) |
| Max. Pull Tension: | 37.8 lbs (17.1 kg) |
| Bulk Cable Weight: | 36 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | VW-1 (Singles) |
| AWM Compliance: | AWM 4516 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.604 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 83393 004500 | Yellow | Reel | 500 ft | 612825204572 | C |
| Footnote: | C - CRATE REEL PUT-UP. |