Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(1213)Fiber Patch Cords
(500)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(513)AV Assemblies
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
High Temperature Electronic, 4 Conductor 20AWG (19x32) Silver Plated Copper, TFE Insulation, Overall Silver Plated Copper Braid(85%) Shield, TFE Outer Jacket, MIL-W-16878/4 (Type E)
| Suitable Applications: | MIL-W-16878/4 (Type E) Spec; Extreme High/Low Temperature Environments; up to 600V analog signals & voltage control |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 20 AWG | 19x32 | SC - Silvered Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PTFE - Polytetrafluoroethylene | 0.0105 in (0.267 mm) | 0.059 in (1.5 mm) | White, Black, Red, Green |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Silvered Copper (SC) | 85% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PTFE - Polytetrafluoroethylene | 0.011 in (0.28 mm) | 0.183 in (4.65 mm) |
| Overall Cable Diameter (Nominal): | 0.183 in (4.65 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| Conductor(s) | 7.8 Ohm/1000ft | 31.7 pF/ft (104 pF/m) | 51 pF/ft (170 pF/m) | 0.145 µH/ft (0.476 µH/m) | 6.5 Amps per conductor @ 25°C |
| Nom Outer Shield DCR: | 7.9 Ohm/1000ft (26 Ohm/km) |
| Voltage Rating |
|---|
| 600 V |
| UL Temperature | Operating |
|---|---|
| 200°C | -65°C to +200°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.83 in (46.5 mm) | 1.83 in (46.5 mm) |
| Max. Pull Tension: | 60 lbs (27 kg) |
| Bulk Cable Weight: | 35 lbs/1000ft |
| Sustainability: | CA Prop 65 |
| CPR Compliance: | CPR Euroclass: Eca |
| CEC / C(UL) Compliance: | . |
| NEMA Compliance: | NEMA HP3 |
| Military Compliance: | MIL-W-16878/4 (Type E except stranding), (insulated conductors) |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc. Notes: LENGTH 100 FT, TOLERANCE: EXACT, MAX # OF PIECES: 2, MIN LENGTH EACH PIECE: 25 FT, LENGTH 500 FT, TOLERANCE: EXACT, MAX # OF PIECES: 3, MIN LENGTH EACH PIECE: 25 FT LENGTH 1000 FT, TOLERANCE: EXACT, MAX # OF PIECES: 6, MIN LENGTH EACH PIECE: 25 FT |
| Update and Revision: | Revision Number: 0.557 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 83350E 009500 | White | 612825204442 | E | ||
| 83350E 009100 | White | Reel | 100 ft | 612825204428 | E |
| 83350E 0091000 | White | Reel | 1,000 ft | 612825204435 | E |
| Footnote: | E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. |