Product Hierarchy
Product Hierarchy

83348E - Electronic, 4 C #24 Str SPC, TFE Ins, OA SPC Brd, TFE Tape Jkt, MIL-W-16878/4 (Type E)




High Temperature Electronic, 4 Conductor 24AWG (19x36) Silver Plated Copper, TFE Insulation, Overall Silver Plated Copper Braid(85%) Shield, TFE Tape Outer Jacket, MIL-W-16878/4 (Type E)

Product Overview

Suitable Applications: MIL-W-16878/4 (Type E) Spec; Extreme High/Low Temperature Environments; up to 600V analog signals & voltage control

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)424 AWG19x36SC - Silvered Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PTFE - Polytetrafluoroethylene0.010 in (0.25 mm)0.044 in (1.1 mm)White, Black, Red, Green
Outer Shield
Shield TypeMaterialCoverage
BraidSilvered Copper (SC)85%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PTFE - Polytetrafluoroethylene0.011 in (0.28 mm)0.149 in (3.78 mm)
Overall Cable Diameter (Nominal): 0.149 in (3.78 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
Conductor(s)23.3 Ohm/1000ft21.9 pF/ft (71.9 pF/m)36.8 pF/ft (121 pF/m)0.12 µH/ft (0.39 µH/m)4 Amps per conductor @ 25°C
Nom Outer Shield DCR: 7.5 Ohm/1000ft (25 Ohm/km)
Voltage
Voltage Rating
600 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
200°C-65°C to +200°C
Bend Radius
Stationary Min.Installation Min.
1.49 in (37.8 mm)1.49 in (37.8 mm)
Max. Pull Tension: 23.6 lbs (10.7 kg)
Bulk Cable Weight: 21 lbs/1000ft

Standards and Compliance

Sustainability: CA Prop 65
CPR Compliance: CPR Euroclass: Eca
NEMA Compliance: NEMA HP3
Military Compliance: MIL-W-16878/4 (Type E except stranding), (insulated conductors)
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Teflon« is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc.

History

Update and Revision: Revision Number: 0.521 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
83348E 009500White612825204367E
83348E 009100WhiteReel100 ft612825204343E
83348E 0091000WhiteReel1,000 ft612825204350E
Footnote: E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'.
Date: 2005-01-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product