High Temperature Electronic, 4 Conductor 26AWG (7x34) Silver Plated Copper, TFE Insulation, Overall Silver Plated Copper Braid(85%) Shield, TFE Tape Outer Jacket, MIL-W-16878/4 (Type E)
| Suitable Applications: | MIL-W-16878/4 (Type E) Spec; Extreme High/Low Temperature Environments; up to 600V analog signals & voltage control |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 26 AWG | 7x34 | SC - Silvered Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PTFE - Polytetrafluoroethylene | 0.010 in (0.25 mm) | 0.039 in (0.99 mm) | White, Black, Red, Green |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Silvered Copper (SC) | 85% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PTFE - Polytetrafluoroethylene | 0.011 in (0.28 mm) | 0.137 in (3.48 mm) |
| Overall Cable Diameter (Nominal): | 0.137 in (3.48 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| Conductor(s) | 39 Ohm/1000ft | 18.5 pF/ft (60.7 pF/m) | 30.5 pF/ft (100 pF/m) | 0.14 µH/ft (0.46 µH/m) | 3 Amps per conductor @ 25°C |
| Nom Outer Shield DCR: | 8 Ohm/1000ft (26 Ohm/km) |
| Voltage Rating |
|---|
| 600 V |
| UL Temperature | Operating |
|---|---|
| 200°C | -65°C to +200°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.37 in (34.8 mm) | 1.37 in (34.8 mm) |
| Max. Pull Tension: | 14 lbs (6.4 kg) |
| Bulk Cable Weight: | 17 lbs/1000ft |
| Sustainability: | CA Prop 65 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEMA Compliance: | NEMA HP3 |
| Military Compliance: | MIL-W-16878/4 (Type E insulated conductors) |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Teflon« is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc. |
| Update and Revision: | Revision Number: 0.521 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 83347E 009100 | White | Reel | 100 ft | 612825204329 | E |
| 83347E 0091000 | White | Reel | 1,000 ft | 612825204336 | E |
| Footnote: | E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. |