Product Hierarchy
Product Hierarchy

83335E - Electronic, 3 C #20 Str SPC, TFE Ins, OA SPC Brd, TFE Jkt, MIL-W-16878/4 (Type E)




High Temperature Electronic, 3 Conductor 20AWG (19x32) Silver Plated Copper, TFE Insulation, Overall Silver Plated Copper Braid(85%) Shield, TFE Outer Jacket, MIL-W-16878/4 (Type E)

Product Overview

Suitable Applications: MIL-W-16878/4 (Type E) Spec; Extreme High/Low Temperature Environments; up to 600V analog signals & voltage control

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)320 AWG19x32SC - Silvered Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PTFE - Polytetrafluoroethylene0.010 in (0.25 mm)0.058 in (1.5 mm)White, Black, Red
Outer Shield
Shield TypeMaterialCoverage
BraidSilvered Copper (SC)85%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PTFE - Polytetrafluoroethylene0.010 in (0.25 mm)0.168 in (4.27 mm)
Overall Cable Diameter (Nominal): 0.168 in (4.27 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
Conductor(s)7.3 Ohm/1000ft31.7 pF/ft (104 pF/m)51 pF/ft (170 pF/m)0.124 µH/ft (0.407 µH/m)6.5 Amps per conductor @ 25°C
Nom Outer Shield DCR: 8 Ohm/1000ft (26 Ohm/km)
Voltage
Voltage Rating
600 V

Mechanical Characteristics

Temperature
Operating
-65°C to +200°C
Bend Radius
Stationary Min.Installation Min.
1.68 in (42.7 mm)1.68 in (42.7 mm)
Max. Pull Tension: 45 lbs (20 kg)
Bulk Cable Weight: 28 lbs/1000ft

Standards and Compliance

Sustainability: CA Prop 65
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEMA Compliance: NEMA HP3
Military Compliance: MIL-W-16878/4 (Type E except stranding), (insulated conductors)
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc.

History

Update and Revision: Revision Number: 0.659 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
83335E 009100WhiteReel100 ft612825204213E
83335E 009500WhiteReel500 ft612825204237E
83335E 0091000WhiteReel1,000 ft612825204220E
Footnote: E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'.
Date: 2005-01-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product