Product Hierarchy
Product Hierarchy

83332E - Electronic, 3 C #26 Str SPC, TFE Ins, OA SPC Brd, TFE Tape Jkt, MIL-W-16878/4 (Type E)




High Temperature Electronic, 3 Conductor 26AWG (7x34) Silver Plated Copper, TFE Insulation, Overall Silver Plated Copper Braid(85%) Shield, TFE Tape Outer Jacket, MIL-W-16878/4 (Type E)

Product Overview

Suitable Applications: MIL-W-16878/4 (Type E) Spec; Extreme High/Low Temperature Environments; up to 600V analog signals & voltage control

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)326 AWG7x34SC - Silvered Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Conductor(s)PTFE - Polytetrafluoroethylene0.010 in (0.25 mm)White, Black, Red
Outer Shield
Shield TypeMaterialCoverage
BraidSilvered Copper (SC)85%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PTFE - Polytetrafluoroethylene0.011 in (0.28 mm)0.127 in (3.23 mm)
Overall Cable Diameter (Nominal): 0.127 in (3.23 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
Conductor(s)39 Ohm/1000ft (130 Ohm/km)18.8 pF/ft (61.7 pF/m)31.4 pF/ft (103 pF/m)0.12 µH/ft (0.39 µH/m)3 Amps per conductor @ 25°C
Nom Outer Shield DCR: 3.9 Ohm/1000ft (13 Ohm/km)
Voltage
Voltage Rating
600 V

Mechanical Characteristics

Temperature
Operating
-65°C to +200°C
Max. Pull Tension: 35.3 lbs (16.0 kg)
Bulk Cable Weight: 15 lbs/1000ft (22 kg/km)

Standards and Compliance

Sustainability: CA Prop 65
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Fca
NEMA Compliance: NEMA HP3
Military Compliance: MIL-W-16878/4 (Type E insulated conductors)
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Teflon« is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc.

History

Update and Revision: Revision Number: 0.376 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
83332E 009100WhiteReel100 ft612825204145E
83332E 0091000WhiteReel1,000 ft612825204152E
Footnote: E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'.
Date: 2005-01-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product