(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
High Temperature Electronic, 2 Conductor 16AWG (19x29) Silver Plated Copper, TFE Insulation, Overall Silver Plated Copper Braid(85%) Shield, TFE Tape Outer Jacket, MIL-W-16878/4 (Type E)
| Suitable Applications: | MIL-W-16878/4 (Type E) Spec; Extreme High/Low Temperature Environments; up to 600V analog signals & voltage control |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 16 AWG | 19x29 | SC - Silvered Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PTFE - Polytetrafluoroethylene | 0.011 in (0.28 mm) | 0.077 in (2.0 mm) | White, Black |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Silvered Copper (SC) | 85% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PTFE - Polytetrafluoroethylene | 0.011 in (0.28 mm) | 0.197 in (5.00 mm) |
| Overall Cable Diameter (Nominal): | 0.197 in (5.00 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Inductance | Max. Current |
|---|---|---|---|---|---|
| Conductor(s) | 4.4 Ohm/1000ft | 36 pF/ft (120 pF/m) | 60 pF/ft (200 pF/m) | 0.155 µH/ft (0.509 µH/m) | 11 Amps per conductor @ 25°C |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 7.7 Ohm/1000ft (25 Ohm/km) |
| Voltage Rating |
|---|
| 600 V |
| UL Temperature | Operating |
|---|---|
| 200°C | -65°C to +200°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.97 in (50.0 mm) | 1.97 in (50.0 mm) |
| Max. Pull Tension: | 95.5 lbs (43.3 kg) |
| Bulk Cable Weight: | 33 lbs/1000ft |
| Sustainability: | CA Prop 65 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEMA Compliance: | NEMA HP3 |
| Military Compliance: | MIL-W-16878/4 (Type E except stranding), (insulated conductors) |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc. |
| Update and Revision: | Revision Number: 0.536 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 83322E 009100 | White | Reel | 100 ft | 612825204084 | E |
| 83322E 009500 | White | Reel | 500 ft | 612825204107 | E |
| 83322E 0091000 | White | Reel | 1,000 ft | 612825204091 | E |
| Footnote: | E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. |