Product Hierarchy
Product Hierarchy

83319E - Electronic, 2 C #22 Str SPC, TFE Ins, OA SPC Brd, TFE Tape Jkt, MIL-W-16878/4 (Type E)




High Temperature Electronic, 2 Conductor 22AWG (19x34) Silver Plated Copper, TFE Insulation, Overall Silver Plated Copper Braid(85%) Shield, TFE Tape Outer Jacket, MIL-W-16878/4 (Type E)

Product Overview

Suitable Applications: MIL-W-16878/4 (Type E) Spec; Extreme High/Low Temperature Environments; up to 600V analog signals & voltage control

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)222 AWG19x34SC - Silvered Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PTFE - Polytetrafluoroethylene0.010 in (0.25 mm)0.050 in (1.3 mm)White, Black
Outer Shield
Shield TypeMaterialCoverage
BraidSilvered Copper (SC)85%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PTFE - Polytetrafluoroethylene0.011 in (0.28 mm)0.143 in (3.63 mm)
Overall Cable Diameter (Nominal): 0.143 in (3.63 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
Conductor(s)14.6 Ohm/1000ft29.9 pF/ft (98.1 pF/m)49.2 pF/ft (161 pF/m)0.138 µH/ft (0.453 µH/m)5 Amps per conductor at 25°C
Nom Outer Shield DCR: 7.2 Ohm/1000ft (24 Ohm/km)
Voltage
Voltage Rating
600 V

Mechanical Characteristics

Temperature
Operating
-65°C to +200°C
Bend Radius
Stationary Min.Installation Min.
1.43 in (36.3 mm)1.43 in (36.3 mm)
Max. Pull Tension: 19 lbs (8.6 kg)
Bulk Cable Weight: 17 lbs/1000ft

Standards and Compliance

Sustainability: CA Prop 65
CPR Compliance: CPR Euroclass: Eca
NEMA Compliance: NEMA HP3
Military Compliance: MIL-W-16878/4 (Type E except stranding), (insulated conductors)
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc.

History

Update and Revision: Revision Number: 0.671 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
83319E 009100WhiteReel100 ft612825203971E
83319E 009500WhiteReel500 ft612825347521E
83319E 0091000WhiteReel1,000 ft612825203988E
Footnote: E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'.
Date: 2005-01-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product