(109)High Temperature Electronic, 2 Conductor 24AWG (19x36) Silver Plated Copper, TFE Insulation, Overall Silver Plated Copper Braid(85%) Shield, TFE Tape Outer Jacket, MIL-W-16878/4 (Type E)
Suitable Applications: | MIL-W-16878/4 (Type E) Spec; Extreme High/Low Temperature Environments; up to 600V analog signals & voltage control |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 24 AWG | 19x36 | SC - Silvered Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PTFE - Polytetrafluoroethylene | 0.010 in (0.25 mm) | 0.044 in (1.1 mm) | White, Black |
Shield Type | Material | Coverage |
---|---|---|
Braid | Silvered Copper (SC) | 85% |
Material | Nom. Thickness | Nom. Diameter |
---|---|---|
PTFE - Polytetrafluoroethylene | 0.011 in (0.28 mm) | 0.131 in (3.33 mm) |
Overall Cable Diameter (Nominal): | 0.131 in (3.33 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|
Conductor(s) | 23 Ohm/1000ft | 26.5 pF/ft (86.9 pF/m) | 42.4 pF/ft (139 pF/m) | 4 Amps per conductor @ 25°C |
Voltage Rating |
---|
600 V |
UL Temperature | Operating |
---|---|
200°C | -65°C to +200°C |
Stationary Min. | Installation Min. |
---|---|
1.31 in (33.3 mm) | 1.31 in (33.3 mm) |
Max. Pull Tension: | 11.8 lbs (5.35 kg) |
Bulk Cable Weight: | 14 lbs/1000ft |
Sustainability: | CA Prop 65 |
CPR Compliance: | CPR Euroclass: Eca |
NEMA Compliance: | NEMA HP3 |
Military Compliance: | MIL-W-16878/4 (Type E except stranding), (insulated conductors) |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Notes: | Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc. |
Update and Revision: | Revision Number: 0.530 Revision Date: 02-15-2024 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
83318E 009500 | White | 612825203957 | E | ||
83318E 009100 | White | Reel | 100 ft | 612825203940 | E |
83318E 0091000 | White | Reel | 1,000 ft | E |