Product Hierarchy
Product Hierarchy

83307E - Electronic, 1 C #18 Str SPC, TFE Ins, OA SPC Brd, TFE Jkt, MIL-W-16878/4 (Type E)




High Temperature Electronic, 1 Conductor 18AWG (19x30) Silver Plated Copper, TFE Insulation, Overall Silver Plated Copper Braid(85%) Shield, TFE Outer Jacket, MIL-W-16878/4 (Type E)

Product Overview

Suitable Applications: MIL-W-16878/4 (Type E) Spec; Extreme High/Low Temperature Environments; up to 600V analog signals & voltage control

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)118 AWG19x30SC - Silvered Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Conductor(s)PTFE - Polytetrafluoroethylene0.0105 in (0.267 mm)White
Outer Shield
Shield TypeMaterialCoverage
BraidSilvered Copper (SC)85%
Outer Jacket
MaterialNom. ThicknessNom. Diameter
PTFE - Polytetrafluoroethylene0.010 in (0.25 mm)0.109 in (2.77 mm)
Overall Cable Diameter (Nominal): 0.109 in (2.77 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-ShieldMax. Current
Conductor(s)5.7 Ohm/1000ft (19 Ohm/km)71.5 pF/ft (235 pF/m)8.1 Amps per conductor @ 25°C
Nom Outer Shield DCR: 15.3 Ohm/1000ft (50.2 Ohm/km)
Voltage
Voltage Rating
600 V

Mechanical Characteristics

Temperature
Operating
-65°C to +200°C
Max. Pull Tension: 44.5 lbs (20.2 kg)
Bulk Cable Weight: 15 lbs/1000ft (22 kg/km)

Standards and Compliance

Sustainability: CA Prop 65
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEMA Compliance: NEMA HP3
Military Compliance: MIL-W-16878/4 (Type E except stranding), (insulated conductors)
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Teflon« is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc.

History

Update and Revision: Revision Number: 0.380 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
83307E 0091000White612825203896E
Footnote: E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'.
Date: 2005-01-01
Belden Classics
Cabling Solutions for Industrial Applications
No accessories are available for this product