High Temperature Electronic, 1 Conductor 20AWG (19x32) Silver Plated Copper, TFE Insulation, Overall Silver Plated Copper Braid(85%) Shield, TFE Outer Jacket, MIL-W-16878/4 (Type E)
| Suitable Applications: | MIL-W-16878/4 (Type E) Spec; Extreme High/Low Temperature Environments; up to 600V analog signals & voltage control |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 20 AWG | 19x32 | SC - Silvered Copper |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Conductor(s) | PTFE - Polytetrafluoroethylene | 0.010 in (0.25 mm) | White |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Silvered Copper (SC) | 85% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PTFE - Polytetrafluoroethylene | 0.010 in (0.25 mm) | 0.099 in (2.5 mm) |
| Overall Cable Diameter (Nominal): | 0.099 in (2.5 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Shield | Max. Current |
|---|---|---|---|
| Conductor(s) | 8.9 Ohm/1000ft (29 Ohm/km) | 69 pF/ft (230 pF/m) | 6.5 Amps per conductor @ 25°C |
| Nom Outer Shield DCR: | 12 Ohm/1000ft (39 Ohm/km) |
| Voltage Rating |
|---|
| 600 V |
| Operating |
|---|
| -65°C to +200°C |
| Max. Pull Tension: | 27.8 lbs (12.6 kg) |
| Bulk Cable Weight: | 12 lbs/1000ft (18 kg/km) |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca |
| NEMA Compliance: | NEMA HP3 |
| Military Compliance: | MIL-W-16878/4 (Type E except stranding), (insulated conductors) |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Teflon« is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc. |
| Update and Revision: | Revision Number: 0.380 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 83306E 009100 | White | Reel | 100 ft | 612825203889 | E |
| Footnote: | E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. |