Networking & Data Cable
(686)Industrial Ethernet Cable
(178)Enterprise Category Cable
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
(13442)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4788)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3402)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1014)M12 Power
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
(87)Tees, Reducers & Adapters
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
(232)Adapter and Splitter
(4)Double-Ended Cordsets
(124)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(836)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(89)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(909)SPIDER Fast/Gigabit Switches
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
(102)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(1)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)IP65/IP67 Switches & Routers
(36)Embedded Ethernet
(3)Security & Firewalls
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
High Temperature Electronic, 1 Conductor 26AWG (7x34) Silver Plated Copper, TFE Insulation, Overall Silver Plated Copper Braid(85%) Shield, TFE Tape Outer Jacket, MIL-W-16878/4 (Type E)
| Suitable Applications: | MIL-W-16878/4 (Type E) Spec; Extreme High/Low Temperature Environments; up to 600V analog signals & voltage control |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 1 | 26 AWG | 7x34 | SC - Silvered Copper |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Conductor(s) | PTFE - Polytetrafluoroethylene | 0.010 in (0.25 mm) | White |
| Shield Type | Material | Coverage |
|---|---|---|
| Braid | Silvered Copper (SC) | 85% |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| PTFE - Polytetrafluoroethylene | 0.010 in (0.25 mm) | 0.076 in (1.9 mm) |
| Overall Cable Diameter (Nominal): | 0.076 in (1.9 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Shield | Max. Current |
|---|---|---|---|
| Conductor(s) | 39 Ohm/1000ft (130 Ohm/km) | 44.6 pF/ft (146 pF/m) | 3 Amps per conductor @ 25°C |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 20 Ohm/1000ft (66 Ohm/km) |
| Voltage Rating |
|---|
| 600 V |
| Operating |
|---|
| -65°C to +200°C |
| Max. Pull Tension: | 13.1 lbs (5.94 kg) |
| Bulk Cable Weight: | 6 lbs/1000ft (8.9 kg/km) |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| NEMA Compliance: | NEMA HP3 |
| Military Compliance: | MIL-W-16878/4 (Type E insulated conductors) |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Teflon« is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc. |
| Update and Revision: | Revision Number: 0.375 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 83303E 0091000 | White | 612825203827 | E |
| 83303E 009500 | White | 612825203834 | E |
| Footnote: | E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. |