Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1243)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(795)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
Mil-Spec Coax, 50 Ohm, RG-316, 26 AWG (7x34) Silvered Copper Covered Steel Conductor, PTFE Insulation, 95% Silvered Copper Braid Shield, FEP Jacket, Commercial, non-QPL
| Suitable Applications: | Aerospace wireless communication |
| RG Type: | 316 |
| Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|
| 26 AWG | 7x34 | 0.020 in | SCCS - Silvered Copper Covered Steel |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PTFE - Polytetrafluoroethylene | 0.060 in (1.5 mm) | White |
| Layer | Outer Shield Type | Material | Coverage |
|---|---|---|---|
| 1 | Braid | Silvered Copper (SC) | 95% |
| Material | Nom. Diameter |
|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.098 in (2.5 mm) |
| Overall Cable Diameter (Nominal): | 0.098 in (2.5 mm) |
| Frequency | Max. VSWR |
|---|---|
| 1 MHz - 3000 MHz | per M17/113-RG316 |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 1.2 dB/100ft |
| 10 MHz | 2.7 dB/100ft |
| 50 MHz | 5.6 dB/100ft |
| 100 MHz | 8.3 dB/100ft |
| 200 MHz | 12.0 dB/100ft |
| 400 MHz | 17.5 dB/100ft |
| 700 MHz | 23.7 dB/100ft |
| 900 MHz | 27.3 dB/100ft |
| 1000 MHz | 29.0 dB/100ft |
| 1500 MHz | 36.5 dB/100ft |
| 2000 MHz | 42.5 dB/100ft |
| 2400 MHz | 47.2 dB/100ft |
| 3000 MHz | 53.6 dB/100ft |
| Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
|---|---|---|---|---|
| 82.5 Ohm/1000ft (271 Ohm/km) | 8.5 Ohm/1000ft (28 Ohm/km) | 29 pF/ft (95 pF/m) | 50 Ohm | 70% |
| Voltage Rating |
|---|
| 900 V (Mil-Spec) |
| Operating |
|---|
| -70°C to +200°C |
| Installation Min. |
|---|
| 1 in (25 mm) |
| Max. Pull Tension: | 21 lbs (9.5 kg) |
| Bulk Cable Weight: | 10 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Aerial - When supported by messenger wire |
| Sustainability: | CA Prop 65 |
| Military Compliance: | Commercial, non-QPL product (M17/113-RG316) |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.513 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 83284 009100 | White | Reel | 100 ft | 612825203797 | E |
| 83284 009500 | White | Reel | 500 ft | 612825206118 | E |
| 83284 0091000 | White | Reel | 1,000 ft | 612825203803 | E |
| Footnote: | E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'. |