Product Hierarchy
Product Hierarchy

83269 - Mil-Spec Coax, 50 Ohm, RG-188, 26 AWG Str SCCS, 95% SC Braid, PTFE Tape Jkt, Commercial Non-QPL




Mil-Spec Coax, 50 Ohm, RG-188, 26 AWG (7x34) Silvered Copper Covered Steel Conductor, PTFE Insulation, 95% Silvered Copper Braid Shield, PTFE Tape Jacket, Commercial, non-QPL

Product Overview

Suitable Applications: Aerospace wireless communication

Construction Details

RG Type: 188
Conductor
SizeStrandingNom. DiameterMaterial
26 AWG7x340.020 inSCCS - Silvered Copper Covered Steel
Insulation
MaterialNom. Insulation DiameterColor Code
PTFE - Polytetrafluoroethylene0.058 in (1.5 mm)White
Outer Shield
LayerOuter Shield TypeMaterialCoverage
1BraidSilvered Copper (SC)95%
Outer Jacket
MaterialNom. Diameter
PTFE - Polytetrafluoroethylene0.100 in (2.54 mm)
Overall Cable Diameter (Nominal): 0.100 in (2.54 mm)

Electrical Characteristics

Attenuation
FrequencyNom. Attenuation
1 MHz1.2 dB/100ft
10 MHz2.7 dB/100ft
50 MHz5.6 dB/100ft
100 MHz8.3 dB/100ft
200 MHz12.0 dB/100ft
400 MHz17.5 dB/100ft
700 MHz23.7 dB/100ft
900 MHz27.3 dB/100ft
1000 MHz29.0 dB/100ft
Electricals
Nom. Conductor DCRNom. Outer Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.
91.2 Ohm/1000ft8.5 Ohm/1000ft (28 Ohm/km)29 pF/ft (95 pF/m)50 Ohm70%
Voltage
Voltage Rating
900 V (Mil-Spec)

Mechanical Characteristics

Temperature
Operating
-70°C to +200°C
Bend Radius
Installation Min.
1 in (25 mm)
Max. Pull Tension: 21 lbs (9.5 kg)
Bulk Cable Weight: 11 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Sustainability: CA Prop 65
Military Compliance: Commercial, non-QPL product (similar to M17/113-RG188)
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.509 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
83269 0091000WhiteReel1,000 ft612825203773E
Footnote: E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'.
Date: 2005-04-01
No accessories are available for this product